SLUUCH2 March 2021 BQ40Z50-R2
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Lifetimes | Time | Time Spent in OT RSOC A | U4 | 0 | 4294967295 | 0 | s |
Lifetimes | Time | Time Spent in OT RSOC B | U4 | 0 | 4294967295 | 0 | s |
Lifetimes | Time | Time Spent in OT RSOC C | U4 | 0 | 4294967295 | 0 | s |
Lifetimes | Time | Time Spent in OT RSOC D | U4 | 0 | 4294967295 | 0 | s |
Lifetimes | Time | Time Spent in OT RSOC E | U4 | 0 | 4294967295 | 0 | s |
Lifetimes | Time | Time Spent in OT RSOC F | U4 | 0 | 4294967295 | 0 | s |
Lifetimes | Time | Time Spent in OT RSOC G | U4 | 0 | 4294967295 | 0 | s |
Lifetimes | Time | Time Spent in OT RSOC H | U4 | 0 | 4294967295 | 0 | s |
Description: Total firmware runtime spent above T4 broken up according to running RSOC:
The RSOC A slot defines the range greater than or equal to Time RSOC Threshold A.
RSOC B is the range greater than or equal to Time RSOC Threshold B and less than Time RSOC Threshold A.
RSOC C is the range greater than or equal to Time RSOC Threshold C and less than Time RSOC Threshold B.
RSOC D is the range greater than or equal to Time RSOC Threshold D and less than Time RSOC Threshold C.
RSOC E is the range greater than or equal to Time RSOC Threshold E and less than Time RSOC Threshold D.
RSOC F is the range greater than or equal to Time RSOC Threshold F and less than Time RSOC Threshold E.
RSOC G is the range greater than or equal to Time RSOC Threshold G and less than Time RSOC Threshold F.
RSOC H is the range less than Time RSOC Threshold G.