SLUUCH6B september 2022 – september 2023 TPS543B22
A summary of the TPS543B22EVM performance characteristics is provided in Table 1-2 and Table 1-3. The TPS543B22EVM is designed and tested for VIN = 4 V to 18 V. Characteristics are given for an input voltage of VIN = 12 V and an output voltage of 1.2 V, unless otherwise specified. The ambient temperature is room temperature (25°C) for all measurements, unless otherwise noted.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN voltage range | 11.7 | 12 | 12.3 | V | ||
Output voltage setpoint | 1.2 | V | ||||
Output current range | VIN = 11.7 V to 12.3 V | 0 | 20 | A | ||
Output rise time | Set by MODE pin resistor | 2 | ms | |||
Current limit | Set by MODE pin resistor | High | ||||
Switching frequency (fSW) | Set by FSEL pin resistor | 2200 | kHz |
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN voltage range | 4 | 12 | 18 | V | ||
Output voltage setpoint | J3 short pins 1 and 2 | 1 | V | |||
Output current range | VIN = 4 V to 18 V | 0 | 20 | A | ||
Output rise time | Set by MODE pin resistor, All default J13 options | 2 | ms | |||
Current limit | Set by MODE pin resistor, J9 short pins 1 and 2, 3 and 4, or 5 and 6 | High | ||||
Switching frequency (fSW) | Set by FSEL pin resistor, J7 short pins 3 and 4 | 1000 | kHz |