SLUUCH6B september 2022 – september 2023 TPS543B22
U2 Start-Up with VIN and U2 Shutdown with VIN show the start-up and shutdown waveforms for U2 with VIN. In U2 Start-Up with VIN, the VIN voltage ramps up and output voltage ramps up after the input and EN pin voltages reach their respective UVLO threshold. In U2 Shutdown with VIN, the VIN voltage ramps down and the TPS543B22 shuts down when the input or EN pin voltage reach their respective UVLO threshold. The rate at which VIN ramps down changes as soon as the TPS543B22 is disabled because the device is no longer loading the input supply.