SLUUCH6B september 2022 – september 2023 TPS543B22
Figure 3-15 through U2 Input Ripple - 20 A Load show the TPS543B22EVM input voltage ripple. The load currents are no load and 20 A. VIN = 12 V. The ripple voltage is measured across C40 for U1 and measured across C13 for U2.