SLUUCI9A January 2022 – December 2022 UCC28781
This section shows a table of typical load-current ranges within each operating mode in this design, at Vin = 250 VDC and IFL_HI range as an example. Following the table are typical waveforms seen while in each of the operating modes of Table 8-3. Hysteresis between modes results in differences between the modes' current ranges when load is decreasing compared to when load is increasing.
Mode: | AAM | ABM | LPM | SBP1 | SBP2 |
---|---|---|---|---|---|
Typical Load Current (Decreasing) | 4.0 A to 1.3 A | 1.3 A to 0.41 A | 0.41 A to 0.22 A | 0.22 A to 0.09 A | 0.09 A to 0 A |
Typical Load Current (Increasing) | 1.8 A to 4.0 A | 0.53 A to 1.8 A | 0.23 A to 0.53 A | 0.14 A to 0.23 A | 0 A to 0.14 A |
Burst Frequency, fBUR (pulses per burst) | Not Applicable | > 25 kHz (9 to 2 pulses) |
about 25 kHz (2 pulses) |
8.5 kHz to 25 kHz (2 pulses) |
< 8.5 kHz (2 pulses) |
In the following waveforms, Ch4 (green) = Transformer Primary Winding Current at 1 A/div, Ch2 (blue) = VDS of SR-Mosfet at 20 V/div (AC-coupled).