SLUUCI9A January 2022 – December 2022 UCC28781
The UCC28781EVM-053 is a 60-W, 15-V evaluation module (EVM) featuring the UCC28781-Q1 controller for evaluating a high-voltage DC-input zero-voltage-switching flyback (ZVSF) converter for use as a bias supply in traction inverters and other applications. The EVM is intended for evaluation purposes and is not intended to be an end product.
The EVM converts a DC input voltage range of 50 V to 500 V down to an isolated output of 15 V. Output current is rated for a maximum of 4 A for input voltages between 250 V and 500 V, and derated to a maximum of 2 A for input voltages between 50 V and 250 V. An over-power capability of up to approximately 133% of rated power is limited to a duration of 160 ms.
Alternatively, the EVM can be powered from an isolated AC source with voltages between 90-VRMS to 264-VRMS by connecting the rectified-AC section to the DC input as presented later in this user guide.