SLUUCJ0 November 2023 BQ76907
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | Sleep | Voltage Time | U1 | 0 | 255 | 5 | Seconds |
Description: This parameter sets how often the device wakes to measure voltages and temperatures while in SLEEP mode.
Units in seconds (unsigned), except a setting of 0 results in measurements every 250 ms.