SLUUCK1 September   2021 TPS92624-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Typical Application
  3. 2TPS92624-Q1EVM Description
    1. 2.1 Connector Map
    2. 2.2 Jumper Map
  4. 3Test Setup
  5. 4Schematic, Bill of Materials, and Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials (BOM)
    3. 4.3 Layout

Jumper Map

The EVM provides some jumpers for designers to conveniently validate the device. Table 2-2 shows the jumper map.

Table 2-2 Jumper Map
Function Designator Attached Function With Shunt Without Shunt
Open detect J1 LED1 open

LED1 string connect to

Out1

LED1 string open
J3 LED2 open

LED2 string connect to

Out2

LED2 string open
J5 LED3 open

LED3 string connect to

Out3

LED3 string open
J11 LED4 open

LED4 string connect to

Out4

LED4 string open
Short detect J2 LED1 string short

Short 3 LEDs in LED1

string

3 LED series in LED1

string

J4

LED2 string short

Short 3 LEDs in LED2

string

3 LED series in LED2

string

J6

LED3 string short

Short 3 LEDs in LED3

string

3 LED series in LED3

string

J12

LED4 string short

Short 3 LEDs in LED4

string

3 LED series in LED4

string

PWM dimming input J7 PWM1

Enable PWM1 (PWM1

connected to SUPPLY through a resistor)

Disable PWM1 or use

external control signal

J8 PWM2

Enable PWM2 (PWM2

connected to SUPPLY through a resistor)

Disable PWM2 or use

external control signal

J9 PWM3

Enable PWM3 (PWM3

connected to SUPPLY through a resistor)

Disable PWM3 or use

external control signal

J10 PWM4

Enable PWM4 (PWM4

connected to SUPPLY through a resistor)

Disable PWM4 or use external control signal

Fault options J13 Fault One fails, others on One fails, others off