SLUUCK6A
December 2021 – February 2022
TPSM8D6C24
Trademarks
1
Description
1.1
Before You Begin
1.2
Features
2
Electrical Performance Specifications
3
Schematic
4
Test Setup
4.1
Test and Configuration Software
4.1.1
Description
4.1.2
Features
4.2
Test Equipment
4.2.1
Voltage Source
4.2.2
Oscilloscope
4.2.3
Multimeters
4.2.4
Output Load
4.2.5
Fan
4.2.6
USB-to-GPIO Interface Adapter
4.2.7
Recommended Wire Gauge
4.3
List of Test Points, Jumpers, and Connectors
4.4
Evaluating Split Rail Input
5
EVM Configuration Using the Fusion GUI
5.1
Configuration Procedure
6
Test Procedure
6.1
Line and Load Regulation and Efficiency Measurement Procedure
6.2
Efficiency Measurement Test Points
6.3
Control Loop Gain and Phase Measurement Procedure
7
Performance Data and Typical Characteristic Curves
7.1
Efficiency
7.2
Load Regulation
7.3
Line Regulation
7.4
Transient Response
7.5
Control Loop Bode Plot
7.6
Output Ripple
7.7
Control On
7.8
Control Off
7.9
Thermal Image
8
EVM Assembly Drawing and PCB Layout
9
Bill of Materials
10
Using the Fusion GUI
10.1
Opening the Fusion GUI
10.2
General Settings
10.3
Changing ON_OFF_CONFIG
10.4
Pop-Up for Some Commands While Conversion is Enabled
10.5
SMBALERT# Mask
10.6
Device Info
10.7
Phase Commands
10.8
All Config
10.9
Pin Strapping
10.10
Monitor
10.11
Status
12
Revision History
6.1
Line and Load Regulation and Efficiency Measurement Procedure
Set up the EVM as
Section 4.2
and
Section 6.2
describe.
Set the electronic load to draw 0 A
DC
.
Increase V
IN
from 0 V to 12 V using a voltage meter to measure input voltage.
Use the other voltage meter to measure output voltage, V
OUT
.
Vary the load from 0 to 35 A
DC
. V
OUT
should remain in regulation as defined in
Table 2-1
.
Vary V
IN
from 5 V to 16 V. V
OUT
should remain in regulation as defined in
Table 2-1
.
Decrease the load to 0 A.
Decrease V
IN
to 0 V.