SLUUCK6A December 2021 – February 2022 TPSM8D6C24
The input voltage source VIN must be a 0-V to 18-V variable DC source capable of supplying a minimum of 8 ADC to support 35-A load with 5-V input (or 16 ADC to support a combined 70-A load). Connect input VIN and GND to T1 (PVIN) and T2/T3 (PGND). If the output voltage of the EVM is increased, the power supply may need to supply more current.