SLUUCK6A
December 2021 – February 2022
TPSM8D6C24
Trademarks
1
Description
1.1
Before You Begin
1.2
Features
2
Electrical Performance Specifications
3
Schematic
4
Test Setup
4.1
Test and Configuration Software
4.1.1
Description
4.1.2
Features
4.2
Test Equipment
4.2.1
Voltage Source
4.2.2
Oscilloscope
4.2.3
Multimeters
4.2.4
Output Load
4.2.5
Fan
4.2.6
USB-to-GPIO Interface Adapter
4.2.7
Recommended Wire Gauge
4.3
List of Test Points, Jumpers, and Connectors
4.4
Evaluating Split Rail Input
5
EVM Configuration Using the Fusion GUI
5.1
Configuration Procedure
6
Test Procedure
6.1
Line and Load Regulation and Efficiency Measurement Procedure
6.2
Efficiency Measurement Test Points
6.3
Control Loop Gain and Phase Measurement Procedure
7
Performance Data and Typical Characteristic Curves
7.1
Efficiency
7.2
Load Regulation
7.3
Line Regulation
7.4
Transient Response
7.5
Control Loop Bode Plot
7.6
Output Ripple
7.7
Control On
7.8
Control Off
7.9
Thermal Image
8
EVM Assembly Drawing and PCB Layout
9
Bill of Materials
10
Using the Fusion GUI
10.1
Opening the Fusion GUI
10.2
General Settings
10.3
Changing ON_OFF_CONFIG
10.4
Pop-Up for Some Commands While Conversion is Enabled
10.5
SMBALERT# Mask
10.6
Device Info
10.7
Phase Commands
10.8
All Config
10.9
Pin Strapping
10.10
Monitor
10.11
Status
12
Revision History
5.1
Configuration Procedure
Adjust the input supply to provide 3.3 VDC, current limited to 1 A.
Apply the input voltage to the EVM. See
Section 4.2
for connections and test setup.
Launch the Fusion GUI software. See the screen shots in
Section 10
for more information.
Configure the EVM operating parameters as desired.