SLUUCK7 October   2021 LMR54410

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 Input/Output Connector Description
    2. 2.2 Adjusting the Output Voltage
  4. 3 LMR54410EVM Schematic
  5. 4Board Layout
  6. 5Bill of Materials

Introduction

The Texas Instruments LMR54410EVMevaluation module (EVM) helps designers evaluate the operation and performance of the LMR54410 wide-input buck regulator.

GUID-20210930-SS0I-WTNV-SRWB-ZKFJWKDCXTZS-low.pngFigure 1-1 LMR54410EVM Board

EVM Features

  • 4-V to 36-V input voltage range
  • Default 3.3-V output
  • Up to 1-A output current
  • 1100-kHz switching frequency
  • Hiccup mode short current protection
  • Internal compensation

The EVM contains one DC/DC converter (see Table 1-1).

Table 1-1 Device and Package Configurations
CONVERTEREVMDEVICEPACKAGE
U1LMR54410EVMLMR54410SOT23-6