SLUUCL8A December 2021 – February 2022 TPSM8D6C24
Table 4-1 lists the test point functions.
Test Point | Name | Description |
---|---|---|
TP1 | PVIN | PVIN test point |
TP2, TP3, TP4, TP10, TP16, TP22, TP27 | PGND | PGND test point |
TP5 | Remote Sense Vout (+) | VOUT remote sense + voltage point |
TP6 | VOUT | VOUT sensing test point |
TP7 | CHA_Vout | Channel A for VOUT small signal loop gain measurements (B/A setup) |
TP8 | CHB_Vout | Channel B for VOUT small signal loop gain measurements (B/A setup) |
TP9 | Remote Sense Vout (–) | VOUT remote sense — voltage point |
TP11 | PGood_A | PGOOD signal of VOUT |
TP12 | VSHARE_A | VSHARE_A measurement point. Sensitive signal |
TP13 | VSHARE_B | VSHARE_B measurement point. Sensitive signal |
TP15 | SYNC | External clock input (SYNC IN) or output to synchronize other devices (SYNC OUT) |
TP18 | VOUT_B | VOUT sensing test point |
TP23 | CNTL | CNTL signal on J2 header |
TP24 | CLK | CLK signal on J2 header |
TP25 | SMBALRT | SMBALERT signal on J2 header |
TP26 | DATA | DATA signal on J2 header |
Table 4-2 lists the EVM jumpers.
Jumper | Name | Description |
---|---|---|
JP1 | AVIN_A | AVIN_A input source selection |
JP2 | AVIN_B | AVIN_B input source selection |
JP3 | EN_A | EN_A pin selections |
JP4 | EN_B | EN_B pin selections |
JP5 | VDD5_A | External VDD5_A connection |
JP6 | VDD5_B | External VDD5_B connection |
JP7 | USB to PVIN | Short to connect PVIN to Micro USB connector. |
JP8 | PMBus to AVIN | Short to connect USB-to-GPIO 3.3 V to AVIN. |
Table 4-3 lists the options for the EN/UVLO pin selections on JP2 and JP4.
Shunt Position | Selection |
---|---|
CNTL_INPUT | PMBus adapter control signal |
UVLO | Resistor divider to PVIN |
DISABLE | EN/UVLO short to ground |
Table 4-4 lists the options for the AVIN pin selections on JP1 and JP2.
Shunt Position | Selection |
---|---|
AVIN | AVIN pin connected to AVIN input through 10-Ω resistor. Use this selection when testing with a split rail input. |
PVIN | AVIN pin connected to PVIN through 10-Ω resistor |
Table 4-5 lists the EVM connector functions.
Connector | Name | Description |
---|---|---|
J1 | Micro-USB Power | Micro USB connector to power EVM from a 5-V USB source |
J2 | PMBus | PMBus socket for TI FUSION adapter |
T1 | PVIN | VIN+ connector |
T2, T3 | PGND | VIN– connector |
T4 | AVIN | External AVIN connector |
T5 | VOUT | VOUT+ connector |
T6, T8 | PGND | VOUT– connector |