SLUUCN1C June   2022  – December 2022 UCC28C50 , UCC28C50-Q1 , UCC28C51 , UCC28C51-Q1 , UCC28C52 , UCC28C52-Q1 , UCC28C53 , UCC28C53-Q1 , UCC28C54 , UCC28C54-Q1 , UCC28C55 , UCC28C55-Q1 , UCC28C56H , UCC28C56H-Q1 , UCC28C56L , UCC28C56L-Q1 , UCC28C57H , UCC28C57H-Q1 , UCC28C57L , UCC28C57L-Q1 , UCC28C58 , UCC28C58-Q1 , UCC28C59 , UCC28C59-Q1

 

  1.   Trademarks
  2. 1General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  3. 2Description
    1. 2.1 EVM Electrical Performance Specifications
  4. 3Schematic Diagram
  5. 4EVM Setup and Operation
    1. 4.1 Recommended Test Equipment
    2. 4.2 External Connections
      1. 4.2.1 Setup and Connection of Test Equipment
      2. 4.2.2 Power On for the First Time
    3. 4.3 EVM Test Points
  6. 5Performance Data
    1. 5.1  Efficiency Versus Load, 10% to 100% Load
    2. 5.2  Efficiency Versus VIN at 100% Load
    3. 5.3  Power Loss Versus Load, 10% to 100% Load
    4. 5.4  Load Regulation, 10% to 100% Load
    5. 5.5  Light Load Regulation, 0-mA to 200-mA Load
    6. 5.6  Line Regulation, Various Loads
    7. 5.7  Startup Waveforms
    8. 5.8  Shutdown Waveforms
    9. 5.9  Output Voltage Ripple
    10. 5.10 Steady State Switching Waveforms
    11. 5.11 Transient Load Waveforms
    12. 5.12 Over Current and Short Circuit Protections
    13. 5.13 Stability Measurements
    14. 5.14 Thermal Measurements
  7. 6Assembly and Printed Circuit Board (PCB)
  8. 7Bill of Materials (BOM)
  9. 8Revision History

Recommended Test Equipment

  1. VIN: DC power supply, 40 V to 1000 V output, capable of supplying up to 2 A

  2. IOUT: Electronic load, capable of supporting at least 25 V with loads of 0 A to 3.0 A

  3. Two DVMs measuring DC voltage

    1. The DVM monitoring VIN+ must be able to withstand 1000 Vdc

  4. Two DVMs measuring DC current

  5. Oscilloscope: 4 channel, 500 MHz or better

    1. Recommend three high voltage probes (rated to 1000 V CAT II, 2500 Vpk

    2. Recommend one differential probe (±140V low range at 1/20, ±1400V high range at 1/200)

  6. Thermal camera (optional) or thermocouple to measure T1 case temperature