SLUUCN1C June 2022 – December 2022 UCC28C50 , UCC28C50-Q1 , UCC28C51 , UCC28C51-Q1 , UCC28C52 , UCC28C52-Q1 , UCC28C53 , UCC28C53-Q1 , UCC28C54 , UCC28C54-Q1 , UCC28C55 , UCC28C55-Q1 , UCC28C56H , UCC28C56H-Q1 , UCC28C56L , UCC28C56L-Q1 , UCC28C57H , UCC28C57H-Q1 , UCC28C57L , UCC28C57L-Q1 , UCC28C58 , UCC28C58-Q1 , UCC28C59 , UCC28C59-Q1
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
VIN | Input voltage range | 40 | 800 | 1000 | V | |
VVDD_ON | VDD start voltage | 17.6 | 18.8 | 20.0 | V | |
VVDD_OFF | VDD stop voltage | 15.0 | 15.5 | 16.0 | V | |
IIN_FL | Input current at full load | VIN = 1000 V, IOUT = 2.7 A | - | 52 | - | mA |
VIN = 40 V, IOUT = 1.3 A | - | 590 | - | |||
IIN_NL | Input current at no load | VIN = 1000 V | - | 0.8 | - | mA |
VIN = 40 V | - | 13 | - | |||
OUTPUT CHARACTERISTICS | ||||||
100% load output | 125 V ≤ VIN ≤ 1000 V | - | 15.2 | - | V | |
VOUT | 50% load output | 40 V ≤ VIN ≤ 1000 V | - | 15.6 | - | |
10% load output | 40 V ≤ VIN ≤ 1000 V | - | 16.3 | - | ||
No load output | 40 V ≤ VIN ≤ 1000 V | - | 19.3 | - | ||
IOUT | VOUT load current range | 125 V ≤ VIN ≤ 1000 V | 0 | - | 2.7 | A |
40 V ≤ VIN ≤ 125 V | 0 | - | 1.3 | |||
VOUT_REG | Load regulation | 250 mA ≤ IOUT ≤ 2.7 A | - | ±3.5 | - | % |
0 mA ≤ IOUT ≤ 200 mA | 4 | - | 25 | |||
VOUT_RIPPLE | PK-to-PK AC ripple | VIN = 1000 V, IOUT = 2.7 A, 1 MHz BWL | - | 400 | - | mVPP |
VIN = 50 V, IOUT = 1.3 A, 1 MHz BWL | - | 280 | - | |||
VOUT_SS_DELAY | VIN applied to when VOUT begins rising from 0 V | VIN = 50 V, IOUT = 1.3 A | - | 255 | - | ms |
VIN = 1000 V, IOUT = 2.7 A | - | 230 | - | |||
VOUT_SS_trise | VOUT soft start, rise time | IOUT = 2.7 A | - | 10 | - |
ms |
VOUT_SS_OS | VOUT soft start overshoot | VIN = 1000 V, IOUT = 2.7 A | - | 3.5 | - | % |
PMAX | Maximum output power | 125 V ≤ VIN ≤ 1000 V | - | - | 40 | W |
40 V ≤ VIN ≤ 125 V | - | - | 20 | |||
SYSTEMS CHARACTERISTICS | ||||||
η |
Full load efficiency | VIN = 400 V, IOUT = 2.7 A | - | 87.4 | - |
% |
VIN = 800 V, IOUT = 2.7 A |
- |
86.1 |
- |
|||
fSW | Switching frequency | VIN = 800 V, IOUT = 2.7 A | - | 42.5 | - | kHz |
ICS(OCL) | Current sense limit | RCS = 455 mΩ | - | 2.2 | - | A |
fCO | Bandwidth | VIN = 800 V, IOUT = 2.7 A | - | 625 | - | Hz |
VIN = 50 V, IOUT = 0.25 A | - | 3950 | - | |||
PM | Phase Margin | VIN = 800 V, IOUT = 2.7 A | - | 105 | - | deg |
VIN = 50 V, IOUT = 0.25 A | - | 87 | - | |||
GM | Gain Margin | VIN = 800 V, IOUT = 2.7 A | - | 40 | - | dB |
VIN = 50 V, IOUT = 0.25 A | - | 25 | - | |||
ΔTMAX | Max. temp. rise over TPCB | T1 at 800 VIN, IOUT = 2.7 A, 40 W | - | 48.9 | - | °C |
T1 at 1000 VIN, IOUT = 2.7 A, 40 W | - | 55.3 | - |