SLUUCP4 August   2022 TPS92620-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Features
    2. 1.2 Typical Application
  4. 2TPS92620Q1EVM Description
    1. 2.1 Connector Map
    2. 2.2 Jumper Map
  5. 3Test Setup
  6. 4Schematic, Bill of Materials, and Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials (BOM)
    3. 4.3 Layout

Bill of Materials (BOM)

Table 4-1 lists the TPS92620Q1EVM BOM.

Table 4-1 Bill of Materials
Item Number Designator Value Quantity Part Number Manufacturer Description
1 C1, C2 1 µF 2 08055C105K4Z2A AVX CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805
2 C3 0.1 µF 1 06035C104K4Z4A AVX CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 0, 0603
3 C4, C5 0.01 uF 2 C1608X7R1H103K080AA TDK CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0603
4 C6, C7 1000 pF 2 C0603C102J5RACAUTO Kemet CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, AEC-Q200 Grade 1, 0603
5 R1 56.2k 1 CRCW120657R6FKEA Vishay-Dale RES, 56.2 k, 1%, 0.1 W, 0603
6 R2, R4, R5, R8, R9 10.0k 5 CRCW060320K0FKEA Vishay-Dale RES, 10.0 k, 1%, 0.1 W, 0603
7 R3 20.0k 1 CRCW060320K0FKEA Vishay-Dale RES, 20.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603
8 R6 R7, R10, R11 1.21 ohm 4 CRCW06031R15FKEA Vishay-Dale RES, 1.21, 1%, 0.1 W, AEC-Q200 Grade 0, 0603
9 D1 1 SK36A-LTPMSCT-ND Micro Commercial Co DIODE, SCHOTTKY, 60V, 3A, DO214AC
10 D2, D3, D4, D5, D6, D7 Red 6 LR H9GP-HZKX-1-1-Z OSRAM LED, Red, SMD
11 J1 - PWM1, J2 - PWM2, J3 - Open Test, J4 - Open Test, J5 - Short Test, J6 - Short Test 6 TSW-102-23-T-S Samtec Header, 2.54mm, 2x1, Tin, TH
12 U1 1 PTPS92620QPWPRQ1 Texas Instruments PTPS92620QDRRRQ1