SLUUCP4 August 2022 TPS92620-Q1
The EVM has the following connectors. Table 2-1 shows their functions.
Connector | Description |
---|---|
Vbat1 | This connector is the positive input supply voltage. |
GND1 | This connector is TPS92620-Q1 EVM ground. |
TP1 | This connector is LED part ground. |
TP2 | Vbat. This connector can show the positive input supply voltage. |
TP3 | Fault. This connector is the FAULT status output of the LED driver. |