SLUUCP4 August 2022 TPS92620-Q1
The EVM provides some jumpers for designers to conveniently validate the device. Table 2-2 shows the jumper map.
Function | Designator | Attached Function | With Shunt | Without Shunt |
---|---|---|---|---|
PWM dimming input | J1 | PWM1 |
Enable PWM1 (PWM1 connected to SUPPLY through a resistor) |
Disable PWM1 or use external control signal |
J2 | PWM2 |
Enable PWM2 (PWM2 connected to SUPPLY through a resistor) |
Disable PWM2 or use external control signal |
|
Open detect | J3 | LED1 open | LED1 string connect to Out1 | LED1 string open |
J4 | LED2 open | LED2 string connect to Out2 | LED2 string open | |
Short detect | J5 | LED1 string short | Short 3 LEDs in LED1 string | 3 LED series in LED1 string |
J6 | LED2 string short | Short 3 LEDs in LED2 string | 3 LED series in LED2 string |