SLUUCR0A September 2023 – December 2023
Designator | Qty | Value | Description | Package Reference | PartNumber | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | BMS068 | |||
C2 | 1 | 1uF | CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, AEC-Q200 Grade 0, 0603 | 603 | GMK107AB7105KAHT | Taiyo Yuden |
C5 | 1 | 0.047uF | CAP, CERM, 0.047 uF, 25 V, +/- 10%, X7R, 0402 | 402 | GRM155R71E473KA88D | MuRata |
C6 | 1 | 4.7uF | 4.7 µF +/-20% 16 V Ceramic Capacitor X5R 0402 (1005 Metric) | 402 | 0402YD475MAT2A | KYOCERA AVX |
C8, C9, C13 | 3 | Chip Multilayer Ceramic Capacitors for General Purpose, 0603, 10 uF, X7T, +22%/-33%, 10%, 10 V | GRM188D71A106KA73D | Murata Electronics | ||
C17 | 1 | 10uF | CAP, CERM, 10 uF, 25 V, +/- 20%, X5R, 0603 | 603 | GRT188R61E106ME13D | MuRata |
C18, C21 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 50 V,+/- 10%, X7R, 0402 | 402 | C1005X7R1H104K050BE | TDK |
D4, D5 | 2 | Green | LED, Green, SMD | 1.6x0.8x0.8mm | LTST-C190GKT | Lite-On |
FID1, FID2, FID3, FID4, FID5, FID6 | 6 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
J1, J2, J3 | 3 | Terminal Block, 5.08 mm, 2x1, Brass, TH | 2x1 5.08 mm Terminal Block | ED120/2DS | On-Shore Technology | |
J4 | 1 | Terminal Block, 5.08 mm, 3x1, Brass, TH | 3x1 5.08 mm Terminal Block | ED120/3DS | On-Shore Technology | |
J5 | 1 | Connector, Receptacle, Micro-USB Type B, R/A, Bottom Mount SMT | 7.5x2.45x5mm | 473460001 | Molex | |
J6 | 1 | Header (shrouded), 100mil, 5x2, High-Temperature, Gold, TH | 5x2 Shrouded header | N2510-6002-RB | 3M | |
J7 | 1 | Header (friction lock), 100mil, 4x1, R/A, TH | 4x1 R/A Header | 22/05/3041 | Molex | |
JP1, JP2, JP3, JP5, JP6, JP7, JP8, JP9, JP10, JP12, JP13, JP14, JP15, JP16 | 14 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |
JP4, JP11 | 2 | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |
L1 | 1 | 1uH | Inductor Power Shielded 1uH 20% 5.5A 0.019Ohm DCR 1210 | 1210 | SRP3212-1R0MR21 | Bourns |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
R1, R2, R8, R10 | 4 | 0.01 | RES, 0.01, 1%, 1 W, 2010 | 2010 | WSL2010R0100FEA18 | Vishay-Dale |
R6, R13, R14, R15, R16 | 5 | 10.0k | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW040210K0FKED | Vishay-Dale |
R18, R19 | 2 | 2.21k | RES, 2.21 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW04022K21FKED | Vishay-Dale |
R21 | 1 | 2.20k | RES, 2.20 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW04022K20FKED | Vishay-Dale |
R22 | 1 | 3.32k | RES, 3.32 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW04023K32FKED | Vishay-Dale |
R23 | 1 | 10 | RES, 10.0, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | ERJ-8ENF10R0V | Panasonic |
R24 | 1 | 5.23k | RES, 5.23 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW04025K23FKED | Vishay-Dale |
R26 | 1 | 4.7k | RES, 4.7 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW04024K70JNED | Vishay-Dale |
R27 | 1 | 30.1k | RES, 30.1 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW040230K1FKED | Vishay-Dale |
R29 | 1 | 100 | RES, 100, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | ERJ-8ENF1000V | Panasonic |
R30 | 1 | 0 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW04020000Z0ED | Vishay-Dale |
S1 | 1 | Switch, Normally open, 2.3N force, 200k operations, SMD | KSR | KSR221GLFS | CK Components | |
SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5, SH-JP7, SH-JP8, SH-JP10, SH-JP11, SH-JP13, SH-JP14 | 11 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP16, TP17, TP18, TP19, TP20, TP21, TP22, TP23, TP24, TP25, TP26 | 19 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone Electronics | |
TP9, TP10, TP11, TP12, TP34, TP35, TP36 | 7 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone Electronics | |
TP13 | 1 | Test Point, Miniature, Yellow, TH | Yellow Miniature Testpoint | 5004 | Keystone Electronics | |
TP14, TP15, TP33 | 3 | Test Point, Miniature, Orange, TH | Orange Miniature Testpoint | 5003 | Keystone Electronics | |
TP27, TP28, TP29, TP37 | 4 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone Electronics | |
TP30, TP31, TP32 | 3 | Test Point, Compact, SMT | Testpoint_Keystone_Compact | 5016 | Keystone Electronics | |
U1 | 1 | I2C Controlled, 5-A, Maximum 18-V Input, Charger with NVDC Power Path Management and USB OTG Boost Output | DSBGA30 | BQ25638YBGR | Texas Instruments |