This section includes a list of supplies required to perform tests on this EVM.
- Power Supplies: Power Supply #1 (PS #1): A
power supply capable of supplying 5 V at 3.5 A is required. While this part can
handle larger voltage and current, the part is not necessary for this
procedure.
- Load #1 for simulating a battery: 4-Quadrant Supply, Constant Voltage < 4.5 V) "Kepco" Load, BOP, 20-5M, DC 0 to ±20 V, 0 to ±5 A (or higher)
Alternative Option: A 0–20V/0–3.5 A, > 30-W DC electronic load set in a constant voltage loading mode
- Load #2 for simulating a load at SYS or load
at VBUS in reverse/OTG mode: Electronic or Resistive Load capable
sinking up to 5-A from up to 9 V (or higher)
- Meters: 4x "Fluke 75" multi-meters, (equivalent or better).
Alternative Option: (2x) equivalent voltage meters and (2x) equivalent 5-A or higher rated current meters. - Computer: A Windows 10 based computer with at least one USB port and a USB cable. Must have the latest version of Battery Management Studio installed.
- USB-TO-GPIO Communication Kit: EV2400 USB-based PC interface board.
- Software: BQStudio software with latest .bqz file for BQ25638x provided by Texas Instruments. Download and install bqStudio from https://www.ti.com/tool/BQSTUDIO.