SLUUCR0A September 2023 – December 2023
The BQ25638EVM evaluation module (EVM) is a complete evaluation system for the BQ25638 IC, a buck single-cell battery charger with an input range of 3.9 V - 18 V and NVDC power path management.
The BQ25638EVM has a max input of 18 V and a max charge current of 5 A.