SLUUCS5A january 2023 – july 2023 UCC14141-Q1
This user’s guide provides a description as well as directions for use of the UCC14141EVM-068 to evaluate the UCC14141-Q1, high frequency, integrated transformer, DC-DC converter module from Texas Instruments. The User Guide can accompany UCC14141EVM-068, HVP068, Rev E2 and Rev A. Rev E2 and Rev A are identical. This EVM allows designers to quickly and efficiently evaluate the UCC14141-Q1 for use in automotive or industrial applications requiring gate driver IC bias power as high as 1.5 W, meeting up to 5-kVRMS isolation.