SLUUCS6A february 2023 – august 2023 UCC14340-Q1 , UCC14341-Q1
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
VIN | Input voltage range | PVDD-VEE=1.5 W | 13.5 | 15 | 16.5 | V |
VIN_ON | Input voltage on | PVDD-VEE=0 W | 12 | 12.5 | V | |
VIN_OFF | Input voltage off | PVDD-VEE=0 W | 11 | 11.5 | V | |
IIN_FL | Input current at full load | VIN = 13.5 V, IVDD = 68 mA | 230 | mA | ||
VIN = 15 V, IVDD = 68 mA | 210 | |||||
VIN = 16.5 V, IVDD = 68 mA | 200 | |||||
IIN_NL | Input current at no load | VIN = 13.5 V, IVDD =IVEE = 0 mA | 33 | mA | ||
VIN = 15 V, IVDD =IVEE = 0 mA | 30 | |||||
VIN = 16.5 V, IVDD =IVEE = 0 mA | 29 | |||||
IIN_OFF | Input current at EN LOW | EN LOW, VDD = VEE = 0 V | 570 | 650 | µA | |
EN to /PG delay | IVDD =IVEE = 0 mA | 4 | 5 | ms | ||
OUTPUT CHARACTERISTICS | ||||||
VDD-VEE | DC full load set-point | 13.5 V<VIN<16.5 V, IVDD = 68 mA | 21.5 | 22.0 | 22.5 | V |
IVDD | VDD load current range | 13.5 V < VIN < 16.5 V | 0 | 68 | mA | |
VDD%LD | Load regulation |
VIN=15 V, 0 mA ≤ IVDD ≤ 68 mA |
0.5 | % | ||
VDD%LN | Line regulation |
IVDD=68 mA, 13.5 V ≤ VIN ≤ 16.5 V |
0.05 | % | ||
VDDAC | pk-to-pk AC ripple | IVDD = 68 mA | 290 | 320 | mV | |
VDDSS | Soft-start | IVDD = IVEE = 0 mA | 1.8 | ms | ||
PMAX | Maximum output power | IVDD(TYP) = 68 mA, IVDD(MAX) = 91 mA | 1.5 | 2 | W | |
VEE-COM | DC full load set-point | 13.5 V ≤ VIN ≤ 16.5 V, IVEE = 30 mA | -3.992 | -4.008 | V | |
IVEE | VEE load current range | 13.5 V≤ VIN ≤ 16.5 V | 0 | 35 | mA | |
VEEAC | pk-to-pk AC ripple | IVEE = 30 mA | 110 | 120 | mV | |
SYSTEM CHARACTERISTICS | ||||||
η100% | Full load efficiency | IVDD = 68 mA | 48 | % | ||
η50% | Half load efficiency | IVDD = 34 mA | 43 | % | ||
FSW | Switching frequency (1) | VIN = 13.5 V, 0 mA < IVDD < 68 mA | 18 | MHz | ||
VIN = 15 V, 0 mA < IVDD < 68 mA | 15 | |||||
VIN = 16.5 V, 0 mA < IVDD < 68 mA | 12 | |||||
VDD(OCL) | VDD overcurrent limit | IVDD > 110 mA | 130 | 135 | mA | |
VEE(OCL) | VEE overcurrent limit | IVEE > 30 mA | 35 | 42 | mA | |
TMAX | Maximum temperature rise above ambient | IVDD = 68 mA | 44 | 50 | °C |