SLUUCT9 September   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General TI High Voltage Evaluation User Safety Guidelines
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Connectors Information
    5. 2.5 Interfaces Information
    6. 2.6 Test Points
  7. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)

Device Information

The UCC21551x-Q1 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. The device is designed with 4-A peak- source and 6-A peak-sink current to drive power MOSFET, SiC, and IGBT transistors.

The UCC21551x-Q1 can be configured as two low- side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5-kVRMS isolation barrier, with a minimum of 125-V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5 ns. All supplies have UVLO protection.

With all these advanced features, the UCC21551x- Q1 device enables high efficiency, high power density, and robustness in a wide variety of power applications.