SLUUCT9 September 2023
UCC21551CQEVM-079 primary function is to evaluate the UCC2155xx dual channel gate driver family. Multiple test points enable monitoring of the different input and outputs of the gate driver for thorough performance evaluation. The gate driver output can be configured to drive a capacitive loads for low voltage testing as well as discrete MOSFETs in a halfbridge configuration.