SLUUCU0B April   2023  – September 2023 TPSM863252 , TPSM863253 , TPSM863257

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Performance Specification Summary
  6. 3Output Voltage Setpoint
  7. 4Test Setup and Results
    1. 4.1 Input and Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Efficiency
    4. 4.4 Load Regulation
    5. 4.5 Line Regulation
    6. 4.6 Load Transient Response
    7. 4.7 Start-Up
    8. 4.8 Shutdown
    9. 4.9 Output Voltage Ripple
  8. 5Board Layout
    1. 5.1 Layout
  9. 6Schematic, Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
  10. 7Related Documentation
  11. 8Revision History

Performance Specification Summary

A summary of the TPSM863252EVM performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.

Table 2-1 Performance Specifications Summary
SpecificationsTest ConditionsMINTYPMAXUnit
Input voltage range31217V
Output voltage set point1.05V
Operating frequencyVIN = 12 V, IO = 3 A1.2MHz
Output current range03A
Over current limitVIN = 12 V4.2A
Output ripple voltageVIN = 12 V, IO = 3 A16mVPP