SLUUCU2A March   2023  – September 2023 UCC14130-Q1 , UCC14131-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 U1 Component Selection
    2. 1.2 Pin Configuration and Functions
  5. 2Description
    1. 2.1 EVM Electrical Performance Specifications
  6. 3Schematic
  7. 4EVM Setup and Operation
    1. 4.1 Recommended Test Equipment
    2. 4.2 External Connections for Easy Evaluation
    3. 4.3 Powering the EVM
      1. 4.3.1 Power on for Start-up
      2. 4.3.2 Power off for Shutdown
    4. 4.4 EVM Test Points
    5. 4.5 Probing the EVM
  8. 5Performance Data
    1. 5.1  Efficiency Data
    2. 5.2  Regulation Data
    3. 5.3  Steady State Input Current
    4. 5.4  Start-Up Waveforms
    5. 5.5  Inrush Current
    6. 5.6  AC Ripple Voltage
    7. 5.7  EN and Timing
    8. 5.8  RLIM
    9. 5.9  Shutdown
    10. 5.10 Thermal Performance
  9. 6Assembly and Printed Circuit Board (PCB) Layers
  10. 7Bill of Materials (BOM)
  11. 8Revision History

AC Ripple Voltage

GUID-090A18FB-F257-4517-847A-8696439EF639-low.png
top: VDD-VEE, 100 mV/div, pk-to-pk = 157 mV),
pk-to-pk = 113 mV, time = 100 ms/div
bot: [+5 V]-VEE, 100 mV/div,
Figure 5-13 AC Ripple: VIN = 12 V, IVDD = 130 mA, I[+5V] = 10 mA
Note: VDD, VEE, and [+5V], etc., refer to Table 4-1 and Figure 4-1.
GUID-FBB7747C-1A42-427A-8A74-DE8B08A80B82-low.png
top: VDD-VEE, 100 mV/div, time = 100 µs/divbot: [+5V]-VEE, 100 mV/div)
Figure 5-14 AC Ripple: VIN = 12 V, IVDD = 130 mA, I[+5V] = 10 mA
GUID-F278B1D9-55C5-4ADD-8C34-D59F2E0147EE-low.png
VDD-VEE, 20 mV/div, time = 50 µs/div,
zoom VDD-VEE, 2.7 mV/div), time_zoom = 100 ns/div
Figure 5-15 AC Ripple: VIN = 12 V, IVDD =0 mA, I[+5V] = 0 mA
Note: VDD, VEE, and [+5V], etc., refer to Table 4-1 and Figure 4-1.
GUID-7FE021F3-1C72-4522-B412-A72B44724B4E-low.png
[+5V]-VEE, 50 mV/div,time = 5 µs/div,
Zoom: [+5V]-VEE, 12.8 mV/div,time_zoom = 200 ns/div
Figure 5-16 AC Ripple: VIN = 12 V, IVDD = 130 mA, I[+5V] = 10 mA