SLUUCU2A March 2023 – September 2023 UCC14130-Q1 , UCC14131-Q1
The UCC14131EVM-070 is intended to allow designers to evaluate the performance characteristics and capabilities of the UCC14131-Q1 quickly and easily for use in automotive, isolated, gate driver bias applications, as well as a variety of isolated industrial bias power applications. The EVM allows users to test functions of the UCC14131-Q1 such as: Enable/Disable (EN) of the device and easily apply variable loads to the outputs. This EVM allows the user to measure efficiency across the input voltage range and varying output loads according to system requirements. Another feature of the EVM is the ease of probing during test. Test points are strategically placed and described according to Table 4-1.