SLUUCU3 November   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
      1. 1.1.1 Before You Begin
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Test Equipment
      1. 2.1.1 Voltage Source
      2. 2.1.2 Oscilloscope
      3. 2.1.3 Multimeters
      4. 2.1.4 Output Load
      5. 2.1.5 Fan
      6. 2.1.6 USB-to-GPIO Interface Adapter
      7. 2.1.7 Recommended Wire Gauge
      8. 2.1.8 List of Test Points, Jumpers, and Connectors
    2. 2.2 Test Setup
      1. 2.2.1 Test and Configuration Software
        1. 2.2.1.1 Description
        2. 2.2.1.2 Features
      2. 2.2.2 Evaluating Split Rail Input
  9. 3Software
    1. 3.1 Using the Fusion GUI
      1. 3.1.1  Opening the Fusion GUI
      2. 3.1.2  General Settings
      3. 3.1.3  Changing ON_OFF_CONFIG
      4. 3.1.4  Pop-Up for Some Commands While Conversion is Enabled
      5. 3.1.5  SMBALERT# Mask
      6. 3.1.6  Device Info
      7. 3.1.7  Phase Commands
      8. 3.1.8  All Config
      9. 3.1.9  Monitor
      10. 3.1.10 Status
    2. 3.2 EVM Configuration Using the Fusion GUI
      1. 3.2.1 Configuration Procedure
  10. 4Implementation Results
    1. 4.1 Performance Data and Typical Characteristic Curves
      1. 4.1.1 Efficiency
      2. 4.1.2 Load Regulation
      3. 4.1.3 Line Regulation
      4. 4.1.4 Transient Response
      5. 4.1.5 Control Loop Bode Plot
      6. 4.1.6 Output Ripple
      7. 4.1.7 Control On
      8. 4.1.8 Control Off
      9. 4.1.9 Thermal Image
    2. 4.2 Test Procedure
      1. 4.2.1 Line and Load Regulation and Efficiency Measurement Procedure
      2. 4.2.2 Efficiency Measurement Test Points
      3. 4.2.3 Control Loop Gain and Phase Measurement Procedure
  11. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 EVM Assembly Drawing and PCB Layout
    3. 5.3 Bill of Materials
  12. 6Additional Information
    1.     Trademarks

Features

Some of the tasks the user can perform with the GUI include:

  • Turn on or off the power supply output, either through the hardware control line or the PMBus operation command.
  • Monitor real-time data. Items such as input voltage, output voltage, output current, die temperature, and warnings and faults are continuously monitored and displayed by the GUI.
  • Configure common operating characteristics such as the following:
    • VOUT trim and margin
    • UVLO
    • Soft-start time
    • Warning and fault thresholds
    • Fault response
    • On and off modes

This software is available for download at http://www.ti.com/tool/fusion_digital_power_designer.