SLUUCU3 November 2023
Table 3-1 lists the test point functions.
Test Point | Name | Description |
---|---|---|
TP1 | EXT_AVIN | External AVIN test point |
TP2, TP8, TP19 | PGND | PGND test point |
TP3 | CNTL | CNTL signal on J2 header |
TP4 | DATA | DATA signal on J2 header |
TP5 | CLK | CLK signal on J2 header |
TP6 | SMBALRT | SMBALERT signal on J2 header |
TP7 | VOUT | VOUT + test point |
TP9 | PG | PGOOD signal of VOUT |
TP10 | VSHARE | VSHARE test point. Sensitive signal |
TP11 | SYNC | External clock input (SYNC IN) or output to synchronize other devices(SYNC OUT) |
TP12 | PVIN | VIN + test point |
TP13 | VDD5 | VDD5 test point or external VDD5 input |
TP14 | BCX_CLK | Clock for back-channel communications between stacked devices |
TP15 | BCX_DAT | Data for back-channel communications between stacked devices |
TP16 | CHA | Channel A for VOUT small signal loop gain measurements (B/A setup) |
TP17 | CHB | Channel B for VOUT small signal loop gain measurements (B/A setup) |
TP18 | RSNS – | VOUT remote sense – voltage point |
TP20 | PGND_EFF | PGND reference for PVIN efficiency measurement |
TP21 | PGND_EFF | PGND reference for VOUT efficiency measurement |
TP22 | RSNS + | VOUT remote sense + voltage point |
TP23 | PVIN_EFF | PVIN measurement point for efficiency, reference to TP20 |
TP24 | VOUT_EFF | VOUT measurement point for efficiency, reference to TP21 |
Table 3-2 lists the EVM jumpers.
Jumper | Name | Description |
---|---|---|
JP1 | PMBus to AVIN | Short to connect USB-to-GPIO 3.3V to AVIN, Remove Jumper if not use external AVin |
JP2 | USB to PVIN | Short to connect PVIN to micro USB connector, Remove Jumper if not use Micro UBS connection |
JP3 | AVIN | AVIN input source selection, Default: Jumper short on pin2 and pin3 |
JP4 | EN | EN pin selections, Default: Jumper short on pin3 and pin4 |
Table 3-3 lists the options for the EN pin selections on JP4.
Shunt Position | Selection |
---|---|
CNTL_INPUT | PMBus adapter control signal |
UVLO | Resistor divider to PVIN |
GND | EN short to ground |
Table 3-4 lists the options for the AVIN pin selections on JP3.
Shunt Position | Selection |
---|---|
EXT | AVIN pin connected to external AVIN input through 10-Ω resistor. Use this selection when testing with a split rail input. |
PVIN | AVIN pin connected to PVIN through 10-Ω resistor |
Table 3-5 lists the EVM connector functions.
Connector | Name | Description |
---|---|---|
J1 | Micro-USB Power | Micro USB connector to power EVM from a 5-V USB source |
J2 | PMBus | PMBus socket for TI FUSION adapter |
T2 | PVIN | VIN+ connector |
T3 | PGND | VIN– connector |
T1 | AVIN | External AVIN connector |
T4 | VOUT | VOUT+ connector |
T5 | PGND | VOUT– connector |