SLUUCU5 June   2024 TPS544C27

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
      1. 1.1.1 Before You Begin
    2. 1.2 Electrical Performance Specifications
    3. 1.3 Device Information
  8. 2Hardware
    1. 2.1 Test Equipment
      1. 2.1.1 Voltage Source
      2. 2.1.2 Oscilloscope
      3. 2.1.3 Multimeters
      4. 2.1.4 Output Load
      5. 2.1.5 Fan
      6. 2.1.6 USB-to-GPIO Interface Adapter:
      7. 2.1.7 Recommended Wire Gauge
    2. 2.2 List of Test Points, Jumpers, and Connectors
    3. 2.3 Efficiency Measurement Test Points
    4. 2.4 Control Loop Gain and Phase Measurement
    5. 2.5 External 5V bias to enhance efficiency
    6. 2.6 Input Current Measurement
  9. 3Software
    1. 3.1 Opening the PMBus Fusion GUI
    2. 3.2 Monitor Page
    3. 3.3 Status Page
  10. 4Performance Data and Typical Characteristics Curves
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layout
    3. 5.3 BOM
  12. 6Trademarks

Before You Begin

The following warnings and cautions are noted for the safety of anyone using or working close to the TPS544C27EVM. Observe all safety precautions.

TPS544C27 Caution:The TPS544C27EVM board may become hot during operation due to dissipation of heat. Avoid contact with board. Follow all applicable safety procedure applicable to your laboratory.
WARNING:

The circuit module has signal traces, components, and component leads on the bottom of the board. This can result in exposed voltages, hot surfaces or sharp edges. Do not reach under the board during operation.

CAUTION:

The circuit module can be damaged by overtemperature. To avoid damage, monitor the temperature during evaluation and providing cooling as needed for the system environment.

CAUTION:

Some power supplies can be damaged when applying external voltages. If using more than one power supply, check your equipment requirements and use blocking diodes or other isolation techniques as needed to prevent damage to your equipment.

CAUTION:

The communication interface is not isolated on the EVM. Be sure no ground potential exists between the computer and the EVM. Be aware that the computer is referenced to the battery potential of the EVM.