SLUUCU5 June 2024 TPS544C27
The TPS544C27 is 4V to 18V input, 35A buck converter with SVID and PMBus®. TPS544C27EVM uses the TPS544C27 device in a buck design. TPS544C27 is designed from a nominal 12V bus to produce a regulated 1V output up to 35A of load current. The TPS544C27EVM provides a number of test points to evaluate the performance of device.