Use the following instructions to perform
output the hot-short
test.
- To avoid drop in input voltage due to the
input impedance, additional capacitance can be added across VIN to GND.
- During output short circuit event, when
the HGATE turns OFF there can be oscillations on the input voltage due to sudden
interruption of current. R13 can be increased to 10 Ω. This 10 Ω resistor along with C8
helps the device from resetting (due to V(VS_PORF)) after HGATE turns OFF.
- Set the input supply voltage VIN to 12 V
and current limit of 10
A.
- Turn ON the power supply and observe
start-up
of
output
voltage,
HGATE,
and DGATE.
- Short
the output to GND. That is, VOUT to GND with a cable and observe the short-circuit
response of LM74912-Q1 using an oscilloscope.
Figure 4-7 shows hot-short response of LM74912-Q1 on LM74912Q1EVM
evaluation
board.