SLUUCV7 December 2023 TPS1213-Q1
The TPS1213Q1EVM evaluation board enables evaluation of TPS12130-Q1 driver. The input power is applied between connectors T1 and T3 while T2 and T4 provide an output connection to the load, Refer to the schematic in Figure 5-1 and EVM test setup in Figure 4-1.
D3 provides the fault indication output for under-voltage fault, short-circuit fault and during SCP comparator diagnosis whereas D4 provides the device is in active mode.
Part Number | EVM Function | Vin Range | Vin UVLO |
ENABLE (EN/UVLO) |
Short circuit protection |
Features | |
---|---|---|---|---|---|---|---|
Low Setting | Hi Setting | ||||||
TPS1213Q1EVM | Low IQ High Side Switch Controller with Low Power Mode and Adjustable Load Wakeup Trigger | 6 V–36 V | 6 V | Active high | 15 A | 50 A |
MOSFET VDS sensing Short-circuit protection with Auto-retry/ latch response |