SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | OTF | Recovery | U1 | 0 | 150 | 65 | °C |
Description: This parameter sets the FET Overtemperature Protection recovery threshold. Recovery occurs when the FET temperature is less than or equal to this threshold for Protections:Recovery:Time seconds.