SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | Shutdown | Shutdown Command Delay | U1 | 0 | 254 | 0 | 0.25s |
Description: When the SHUTDOWN command is received or the RST_SHUT pin is detected high for one second, the device enters SHUTDOWN after this delay. If the LD pin voltage is still high after this delay, the device delays entering SHUTDOWN further until that voltage is no longer present.