SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | SCD | Recovery Time | U1 | 0 | 255 | 5 | s |
Description: This parameter configures the delay after which the Short Circuit in Discharge Protection recovers. If time-based recovery from SCD is not desired, the Short Circuit in Discharge Latch protection can be used with a Protections:SCDL:Latch Limit of 1.