SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Configuration | CC3 Samples | U1 | 2 | 255 | 80 | Num |
Description: The device provides an averaged current reading (CC3) over a configurable number of CC2 Current samples. This parameter defines the number of samples that are accumulated before calculating a new average.