SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Calibration | Internal Temp Model | Int Maximum Temp | I2 | 0 | 32767 | 6379 | 0.1 K |
Description: When the internal temperature ADC measurement's counts exceed Calibration:Internal Temp Model:Int Maximum AD, this temperature is reported for internal temperature. This value should not normally be changed.