SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Calibration | V Divider Offset | Vdiv Offset | I2 | –32767 | 32767 | 0 | userV |
Description: This offset is subtracted from all Stack Voltage(), PACK Pin Voltage(), and LD Pin Voltage() measurements and can be used to calibrate out offset error.