SLUUCX1 august 2023 BQ25173-Q1
The BQ25173-Q1EVM PCB contains the BQ25173-Q1 IC, LDO TPS7B8133 and support circuits. This board contains several jumpers and connectors. R3 can be used to adjust charge current (ISET) value from 10 mA to 800 mA. Charge Voltage VREG can be set to 4 values, 2.5V and 5 V with J7 and 7.5V and 10 V with R18 and R17. See Section 2.2.
Parameter | Specifications |
---|---|
Input Voltage (operating) | 3 V to 18 V |
Output Voltage | 0 V to 10 V |
Output Current | 800 mA |
Capacitor Bank | 5 F at 5 V |
Housekeeping Voltage | 3.3V |