SLUUCX5 september 2023
VIN (VRMS) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | PLOSS (W) | Pout % | EFFICIENCY | 4-PT AVERAGE EFFICIENCY |
---|---|---|---|---|---|---|---|---|
89.9 | 69.6800 | 20.03 | 3.248 | 65.06 | 4.62 | 100% | 93.4% | |
90.0 | 51.86 | 20.04 | 2.441 | 48.93 | 2.93 | 75% | 94.4% | |
90.0 | 34.53 | 20.02 | 1.630 | 32.62 | 1.91 | 50% | 94.5% | |
90.1 | 17.50 | 19.99 | 0.822 | 16.43 | 1.07 | 25% | 93.9% | |
90.1 | 7.40 | 19.98 | 0.334 | 6.68 | 0.73 | 10% | 90.2% | |
115.0 | 69.0000 | 20.08 | 3.249 | 65.23 | 3.77 | 100% | 94.5% | 94.5% |
115.0 | 51.56 | 20.05 | 2.441 | 48.93 | 2.63 | 75% | 94.9% | |
115.1 | 34.45 | 20.02 | 1.630 | 32.64 | 1.81 | 50% | 94.7% | |
115.1 | 17.52 | 19.99 | 0.822 | 16.43 | 1.09 | 25% | 93.8% | |
115.1 | 7.24 | 19.98 | 0.334 | 6.68 | 0.56 | 10% | 92.3% | |
230.2 | 68.9300 | 20.07 | 3.250 | 65.23 | 3.70 | 100% | 94.6% | 93.7% |
230.2 | 52.08 | 20.04 | 2.441 | 48.93 | 3.15 | 75% | 93.9% | |
230.3 | 34.97 | 20.02 | 1.632 | 32.66 | 2.31 | 50% | 93.4% | |
230.3 | 17.69 | 19.99 | 0.822 | 16.43 | 1.26 | 25% | 92.9% | |
230.3 | 7.41 | 19.97 | 0.336 | 6.71 | 0.70 | 10% | 90.6% | |
265.3 | 69.2700 | 20.07 | 3.250 | 65.21 | 4.06 | 100% | 94.1% | |
265.3 | 52.2900 | 20.04 | 2.442 | 48.92 | 3.37 | 75% | 93.6% | |
265.3 | 35.29 | 20.01 | 1.630 | 32.62 | 2.67 | 50% | 92.4% | |
265.3 | 17.79 | 19.98 | 0.821 | 16.42 | 1.37 | 25% | 92.3% | |
265.3 | 7.52 | 19.97 | 0.334 | 6.67 | 0.85 | 10% | 88.7% | |
CoC Tier 2, 4-pt average | 89.0% | |||||||
CoC Tier 2, 10%-load | 79.0% |