SLUUCX7 September 2023
VIN (VRMS) |
PIN (W) |
VOUT (V) |
IOUT (A) |
POUT (W) |
PLOSS (W) |
Pout % |
EFFICIENCY |
4-PT AVERAGE EFFICIENCY |
---|---|---|---|---|---|---|---|---|
90.1 |
16.7100 |
5.02 |
2.993 |
15.04 |
1.67 |
100% |
90.0% |
|
90.1 |
12.43 |
5.00 |
2.246 |
11.23 |
1.20 |
75% |
90.3% |
|
90.1 |
8.24 |
4.97 |
1.498 |
7.45 |
0.78 |
50% |
90.5% |
|
90.1 |
4.15 |
4.95 |
0.752 |
3.72 |
0.43 |
25% |
89.7% |
|
90.1 |
1.67 |
4.93 |
0.302 |
1.49 |
0.18 |
10% |
89.4% |
|
115.1 |
16.6800 |
5.02 |
2.994 |
15.04 |
1.64 |
100% |
90.2% |
89.9% |
115.1 |
12.43 |
5.00 |
2.246 |
11.23 |
1.20 |
75% |
90.4% |
|
115.1 |
8.32 |
4.97 |
1.496 |
7.44 |
0.88 |
50% |
89.4% |
|
115.1 |
4.17 |
4.95 |
0.753 |
3.73 |
0.44 |
25% |
89.5% |
|
115.1 |
1.68 |
4.93 |
0.302 |
1.49 |
0.19 |
10% |
88.7% |
|
230.3 |
17.0000 |
5.02 |
2.993 |
15.04 |
1.96 |
100% |
88.5% |
87.6% |
230.3 |
12.81 |
5.00 |
2.246 |
11.23 |
1.58 |
75% |
87.7% |
|
230.3 |
8.49 |
4.97 |
1.498 |
7.45 |
1.04 |
50% |
87.8% |
|
230.3 |
4.30 |
4.95 |
0.752 |
3.72 |
0.58 |
25% |
86.5% |
|
230.3 |
1.76 |
4.93 |
0.302 |
1.49 |
0.28 |
10% |
84.3% |
|
265.4 |
17.2300 |
5.02 |
2.993 |
15.04 |
2.19 |
100% |
87.3% |
|
265.4 |
12.8700 |
5.00 |
2.246 |
11.23 |
1.64 |
75% |
87.3% |
|
265.4 |
8.60 |
4.97 |
1.498 |
7.45 |
1.15 |
50% |
86.6% |
|
265.4 |
4.36 |
4.95 |
0.751 |
3.72 |
0.64 |
25% |
85.2% |
|
265.4 |
1.81 |
4.93 |
0.302 |
1.49 |
0.32 |
10% |
82.5% |
|
CoC Tier 2, 4-pt average |
88.9% |
|||||||
CoC Tier 2, 10%-load |
78.9% |