SLUUCX7 September 2023
Normally, a USB-C PD communicated load is required to make evaluation. Without a USB-C PD communication-based load, the board does not provide output voltage on USB-C (J2) connector. In such a case, the board output voltage can be obtained from C8 and C9, but only 5-V and up to 3.00-A can be obtained.