SLUUCZ0 April 2024 TPS562243 , TPS562246
A summary of the TPS56224xEVM performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12V and an output voltage of 1.05V and the ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
Input voltage range | 4.2 | 12 | 17 | V | ||
Output voltage set point |
1.05 |
V | ||||
Operating frequency | VIN = 12V, IO = 2A | 1.2 | MHz | |||
Output current range | 0 |
2 |
A | |||
Over current limit | VIN = 12V |
2.8 |
A | |||
Output ripple voltage | VIN = 12V, IO = 2A | 8 | mVPP |