SLUUCZ0 April   2024 TPS562243 , TPS562246

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Input and Output Connections
    2. 2.2 Output Voltage Setpoint
    3. 2.3 Start-Up Procedure
  8. 3Implementation Results
    1. 3.1 Test Setup and Results
      1. 3.1.1 Load Transient Response
      2. 3.1.2 Start-Up
      3. 3.1.3 Shutdown
      4. 3.1.4 Output Voltage Ripple
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Reference

Device Information

Rated input voltage and output current ranges for the evaluation module are given in Table 2-2.

Table 1-2 Input Voltage and Output Current Summary
EVM Input Voltage (VIN) Range Output Current (IOUT) Range
TPS562243EVM VIN = 4.2V to 17V 0A to 2A
TPS562246EVM VIN = 4.2V to 17V 0A to 2A