SLUUCZ0 April   2024 TPS562243 , TPS562246

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Input and Output Connections
    2. 2.2 Output Voltage Setpoint
    3. 2.3 Start-Up Procedure
  8. 3Implementation Results
    1. 3.1 Test Setup and Results
      1. 3.1.1 Load Transient Response
      2. 3.1.2 Start-Up
      3. 3.1.3 Shutdown
      4. 3.1.4 Output Voltage Ripple
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Reference

Features

  • 4.2V to 17V input voltage range
  • 0.6V to 7V output voltage range
  • 2A continuous output current
  • Eco/FCCM mode at light load
  • Fast transient D-CAP3 control mode