SLUUCZ0 April   2024 TPS562243 , TPS562246

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Input and Output Connections
    2. 2.2 Output Voltage Setpoint
    3. 2.3 Start-Up Procedure
  8. 3Implementation Results
    1. 3.1 Test Setup and Results
      1. 3.1.1 Load Transient Response
      2. 3.1.2 Start-Up
      3. 3.1.3 Shutdown
      4. 3.1.4 Output Voltage Ripple
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Reference

Load Transient Response

Figure 4-1 shows the TPS562243EVM response to load transient. Figure 4-2 shows the TPS562246EVM response to load transient. The current steps slew rate is set as 0.8A/μs.

GUID-20240402-SS0I-P1LV-B9KT-CGXK9CTBSSR4-low.svg Figure 3-1 TPS562243EVM Load Transient Response, 10% to 90% (0.2A to 1.8A) Load Step
GUID-20240402-SS0I-GRQB-HHVL-DWZCBLTXVVJL-low.svg Figure 3-2 TPS562246EVM Load Transient Response, 10% to 90% (0.2A to 1.8A) Load Step