SLUUCZ0 April 2024 TPS562243 , TPS562246
The TPS56224x is a single, D-CAP3™ control mode, synchronous buck converter with input voltage ranging from 4.2V to 17V and supports up to 2A continuous current. The device is optimized to operate with minimum external component counts and low standby current. The TPS562243 operates in Eco-mode and the TPS562246 operates in FCCM mode. The TPS56224xEVM is a fully assembled and tested circuit for evaluating the TPS56224x converter.