SLUUCZ1 July 2024 TPS546C25
The TPS546C25EVM-1PH evaluation module (EVM) is a single phase buck converter with a TPS546C25 device. The TPS546C25 device is a stackable synchronous buck with PMBus® interface that can operate from a nominal 2.7V to 18V supply with external bias. The device allows programming and monitoring through the PMBus interface.
The TPS546C25 device is configured as a single-phase buck converter in factory default.